SLAAEH8 October   2024 AFE781H1 , AFE782H1 , AFE881H1 , AFE882H1 , DAC8740H , DAC8741H , DAC8742H

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 The 4-20mA Loop
    2. 1.2 The HART Protocol
      1. 1.2.1 Adding HART to the 4-20mA Loop
      2. 1.2.2 HART FSK
  5. 2AFE881H1 HART Modem
    1. 2.1 AFE881H1 HART Transmitter
    2. 2.2 Detailed Schematic
      1. 2.2.1 Input Protection
      2. 2.2.2 Startup Circuit
      3. 2.2.3 Voltage-to-Current Stage
      4. 2.2.4 Voltage-to-Current Calculation
      5. 2.2.5 HART Signal Transmission
      6. 2.2.6 HART Input Protection
      7. 2.2.7 Current Consumption
      8. 2.2.8 HART Transmitter Board
      9. 2.2.9 HART Protocol Stack
  6. 3HART Testing and Registration
    1. 3.1  HART History and the FieldComm Group
    2. 3.2  HART Testing Overview
      1. 3.2.1 HART Protocol Specifications
      2. 3.2.2 HART Protocol Test Specifications
      3. 3.2.3 Remote Transmitter Device Testing
    3. 3.3  HART Test Equipment
    4. 3.4  HART Physical Layer Testing
      1. 3.4.1 FSK Sinusoid Test
      2. 3.4.2 Carrier Start and Stop Time Tests
      3. 3.4.3 Carrier Start and Stop Transient Tests
      4. 3.4.4 Output Noise During Silence
      5. 3.4.5 Analog Rate of Change Test
      6. 3.4.6 Receive Impedance Test
      7. 3.4.7 Noise Sensitivity Test
      8. 3.4.8 Carrier Detect Test
    5. 3.5  Data Link Layer Tests
      1. 3.5.1 Data Link Layer Test Specifications
      2. 3.5.2 Data Link Layer Test Logs
    6. 3.6  Universal Command Tests
    7. 3.7  Common-Practice Command Tests
    8. 3.8  Device Specific Command Tests
    9. 3.9  HART Protocol Test Submission
    10. 3.10 HART Registration
  7. 4Other TI HART Modem Designs
  8. 5Summary
  9. 6Acknowledgments
  10. 7References

Abstract

This application note describes integrating the AFE881H1 into a HART®-enabled field transmitter for 4-20mA loop instrumentation. HART (Highway Addressable Remote Transducer) allows for two-way digital communication across the current loop at the same time as transmitting the value of a primary process variable. First, a basic introduction to 4-20mA loops and the HART protocol is presented. The AFE881H1 is then introduced as an ultra-low-power, 16-bit digital-to-analog converter (DAC) combined with a HART modem. This device also has an on-board analog-to-digital converter (ADC) and integrated diagnostic sensors for system monitoring. Testing for this transmitter for HART registration is also presented. Physical layer tests and test setups for the waveform are described as well as the data link layer (DLL) tests for the HART signaling and timing. Application layer tests for HART universal commands (UAL) and commonly-implemented commands (CAL) are also described. Finally, other TI devices with HART connections are showcased. TI offers several HART modems that convert HART signals into either UART or SPI communication. All these devices all integrate HART into many industrial products.