Materials and tools for the procedure include:
- Rosin flux
- Lead-free solder wire
- Thin and flexible wire for piezo
- Hot glue sticks
- Hot glue gun
Note: TI recommends 30AWG stranded wire with silicone as the insulator. Wires using the PVC insulator
can be too stiff and negatively affect the piezo vibration
Below is the soldering procedure:
- Solder the flexible wire to the two plates of the transducer. Use lead-free solder
wire and Rosin flux. The soldering iron tip does not heat the transducer surface.
Hence the tip only contacts the transducer for 1-2 seconds.
- Apply the hot glue on the solder joint to hold the solder on the surface. Without
the hot glue, the solder joint can come off during the long-term vibration.
- Record the impedance response of the transducer using an impedance analyzer. This
data can be used to verify the transducer assembly after the gluing process.
Note: The soldering process is quick with a
temperature of 650F. A high temperature or long soldering can damage the
transducer.