SLAAEK6 June   2024 ULC1001 , ULC1001-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Acronyms
  5. 2Introduction
  6. 3Design Principles
    1. 3.1 Critical Acceleration
    2. 3.2 LCS Architecture
    3. 3.3 Design Procedure
    4. 3.4 Design of Components
      1. 3.4.1 Lens
      2. 3.4.2 Transducer
      3. 3.4.3 Thin Film
      4. 3.4.4 Glue Fixture
      5. 3.4.5 Housing
        1. 3.4.5.1 Housing Cap
        2. 3.4.5.2 Flexible Seal
        3. 3.4.5.3 Housing Base
  7. 4Fabrication Principles
    1. 4.1 Lens
    2. 4.2 Transducer
    3. 4.3 Thin Film
    4. 4.4 Glue Fixture
    5. 4.5 Housing
  8. 5Assembly Principles
    1. 5.1 Step 1: Gluing Components into Lens Cover
    2. 5.2 Step 2: Soldering of Lens Cover with Wires
    3. 5.3 Step 3: Assemble Lens Cover into Housing
  9. 6Example: CAD Drawings for Aperture = 15mm
  10. 7Resources

Example: CAD Drawings for Aperture = 15mm

CAD Drawings for Aperture = 15mm

This section shows an example of the 15mm aperture LCS design. Note that the transducer's inner diameter is the equivalent aperture here. The .STEP files for this example are also available.

The transducer dimensions are shown in Figure 6-1.

 Transducer Dimensions Figure 6-1 Transducer Dimensions

The lens dimensions are shown in Figure 6-2.

 Lens Dimensions Figure 6-2 Lens Dimensions

The thin film dimensions are shown in Figure 6-3.

 Thin Film Dimensions Figure 6-3 Thin Film Dimensions

The glue fixture base dimensions are shown in Figure 6-4.

 Glue Fixture Base
                    Dimensions Figure 6-4 Glue Fixture Base Dimensions

The glue fixture cap dimensions are shown in Figure 6-5.

 Glue Fixture Cap
                    Dimensions Figure 6-5 Glue Fixture Cap Dimensions

The housing base dimensions are shown in Figure 6-6

 Housing Base
                    Dimensions Figure 6-6 Housing Base Dimensions

The housing cap dimensions are shown in Figure 6-7.

 Housing Cap Dimensions Figure 6-7 Housing Cap Dimensions

The housing foundation dimensions are shown in Figure 6-8.


 Housing Foundation
                    Dimensions
Figure 6-8 Housing Foundation Dimensions

The M2 screw dimensions are shown in Figure 6-9

 M2 Screw Dimensions Figure 6-9 M2 Screw Dimensions

The M1.4 screw dimensions are shown in Figure 6-10.

 M1.4 Screw Dimensions Figure 6-10 M1.4 Screw Dimensions