SLAAEK6 June 2024 ULC1001 , ULC1001-Q1
The glue fixture is a mold used to glue the lens and transducer together. A proper glue fixture makes the designed lens and transducer concentric.
Material: The recommended material is Al 6061-T6.
Geometry:Figure 3-9 shows the section view and isometric view of a glue fixture, together with the Lens Cover. The dimensions of a glue fixture are determined based upon the dimensions of the lens and transducer and account for all tolerances. The design of the glue fixture must meet the following guidelines: