SLAAEK6 June   2024 ULC1001 , ULC1001-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Acronyms
  5. 2Introduction
  6. 3Design Principles
    1. 3.1 Critical Acceleration
    2. 3.2 LCS Architecture
    3. 3.3 Design Procedure
    4. 3.4 Design of Components
      1. 3.4.1 Lens
      2. 3.4.2 Transducer
      3. 3.4.3 Thin Film
      4. 3.4.4 Glue Fixture
      5. 3.4.5 Housing
        1. 3.4.5.1 Housing Cap
        2. 3.4.5.2 Flexible Seal
        3. 3.4.5.3 Housing Base
  7. 4Fabrication Principles
    1. 4.1 Lens
    2. 4.2 Transducer
    3. 4.3 Thin Film
    4. 4.4 Glue Fixture
    5. 4.5 Housing
  8. 5Assembly Principles
    1. 5.1 Step 1: Gluing Components into Lens Cover
    2. 5.2 Step 2: Soldering of Lens Cover with Wires
    3. 5.3 Step 3: Assemble Lens Cover into Housing
  9. 6Example: CAD Drawings for Aperture = 15mm
  10. 7Resources

Transducer

Keeping a proper thickness of the conductive silver layer on the electrode is important. The solder joint can come off if the conductive layer is too thin.

In addition, meeting the dimension tolerance requirements is critical for proper lens cover vibration performance. The transducer must meet tolerances for the best performance. Failure to meet the dimensional tolerance requirements can have the following consequences:

  1. Significantly increase the impedance magnitude of the desired vibration modes, and raise the power consumption.
  2. Reduced vibration level which results in reduced cleaning performance.