SLAAEK6 June   2024 ULC1001 , ULC1001-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Acronyms
  5. 2Introduction
  6. 3Design Principles
    1. 3.1 Critical Acceleration
    2. 3.2 LCS Architecture
    3. 3.3 Design Procedure
    4. 3.4 Design of Components
      1. 3.4.1 Lens
      2. 3.4.2 Transducer
      3. 3.4.3 Thin Film
      4. 3.4.4 Glue Fixture
      5. 3.4.5 Housing
        1. 3.4.5.1 Housing Cap
        2. 3.4.5.2 Flexible Seal
        3. 3.4.5.3 Housing Base
  7. 4Fabrication Principles
    1. 4.1 Lens
    2. 4.2 Transducer
    3. 4.3 Thin Film
    4. 4.4 Glue Fixture
    5. 4.5 Housing
  8. 5Assembly Principles
    1. 5.1 Step 1: Gluing Components into Lens Cover
    2. 5.2 Step 2: Soldering of Lens Cover with Wires
    3. 5.3 Step 3: Assemble Lens Cover into Housing
  9. 6Example: CAD Drawings for Aperture = 15mm
  10. 7Resources

Housing

The housing provides a mechanism to hold the camera and to maintain the relative position between the camera and the Lens Cover. The housing consists of a cap, flexible seal, and a base. A proper housing achieves waterproof capability and help exhibit the cleaning performance to the utmost. On the contrary, a poorly-designed housing design can significantly downgrade the cleaning performance.