SLAAEM1 June 2024 MSPM0C1104 , MSPM0C1104 , MSPM0L1105 , MSPM0L1105
The power supply circuit is depicted in Section 3.1, which provides 5V power rail to encoder circuit and 3.3V power rail to MSPM0C1104. The circuit utilizes two fixed-output LDO, leading to reduced noise and a stable output and two LED lights to indicate the normal operation of the power supply rail.