SLAAEP4 December   2024 BQ79616 , MSPM0G3507

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Setup
    1. 2.1 LP-MSPM0G3507 Hardware Connection
    2. 2.2 BQ79616EVM Hardware Connection
    3. 2.3 TCAN1046VEVM Hardware Connection
  6. 3Software Structure
    1. 3.1 Project File Structure
    2. 3.2 Software Function and Flow Diagram
    3. 3.3 Protocol Description
      1. 3.3.1 UART and Daisy Chain
      2. 3.3.2 PING and TONG
  7. 4System Test
    1. 4.1 Test Setup
    2. 4.2 Read Voltage
  8. 5Summary
  9. 6References

Abstract

As a general-purpose MCU product, MSPM0 has the characteristics of complete peripherals and high cost performance, making the BMS product design more flexible and low-cost. This application note is a guide for the preparation and usage of the sample code for the BQ79616-Q1 device paired with a LP-MSPM0G3507, including hardware connection, software, communication protocol, and test result between MSPM0 and BQ79616. Users can also port this code easily to other MSPM0 devices using the system configuration tool (SYSCONFIG). Demo code can be accessed from MSPM0 offline SDK or online SDK.