SLASEB7D June 2017 – December 2020
PRODUCTION DATA
Figure 9-10 shows the port diagram. Table 9-32 summarizes the selection of the pin function.
PIN NAME (P6.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
---|---|---|---|---|---|---|
P6DIR.x | P6SEL1.x | P6SEL0.x | LCDSz | |||
P6.0/COUT/LCDS0 | 0 | P6.0 (I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 |
N/A | 0 | 0 | 1 | 0 | ||
Internally tied to DVSS | 1 | |||||
N/A | 0 | 1 | 0 | 0 | ||
COUT | 1 | |||||
N/A | 0 | 1 | 1 | 0 | ||
Internally tied to DVSS | 1 | |||||
Sz (2) | X | X | X | 1 |