SLASEB7D June 2017 – December 2020
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
tSTE,LEAD | STE lead time, STE active to clock | 2.2 V | 45 | ns | ||
3.0 V | 40 | |||||
tSTE,LAG | STE lag time, Last clock to STE inactive | 2.2 V | 2 | ns | ||
3.0 V | 3 | |||||
tSTE,ACC | STE access time, STE active to SOMI data out | 2.2 V | 45 | ns | ||
3.0 V | 40 | |||||
tSTE,DIS | STE disable time, STE inactive to SOMI high impedance | 2.2 V | 50 | ns | ||
3.0 V | 45 | |||||
tSU,SI | SIMO input data setup time | 2.2 V | 4 | ns | ||
3.0 V | 4 | |||||
tHD,SI | SIMO input data hold time | 2.2 V | 7 | ns | ||
3.0 V | 7 | |||||
tVALID,SO | SOMI output data valid time(2) | UCLK edge to SOMI valid, CL = 20 pF |
2.2 V | 35 | ns | |
3.0 V | 35 | |||||
tHD,SO | SOMI output data hold time(3) | CL = 20 pF | 2.2 V | 0 | ns | |
3.0 V | 0 |