SLASEB7D June 2017 – December 2020
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IMODOSC | Current consumption | Enabled | 25 | μA | ||
fMODOSC | MODOSC frequency | 4.0 | 4.8 | 5.4 | MHz | |
fMODOSC/dT | MODOSC frequency temperature drift(1) | 0.08 | %/℃ | |||
fMODOSC/dVCC | MODOSC frequency supply voltage drift(2) | 1.4 | %/V | |||
DCMODOSC | Duty cycle | Measured at SMCLK, divide by 1 |
40% | 50% | 60% |