SLASEB7D June 2017 – December 2020
PRODUCTION DATA
Peripherals can be in different states that affect the achievable power modes of the device. The states depend on the operational modes of the peripherals (see Table 9-2). The states are:
If the CPU requests a power mode that does not support the current state of all active peripherals, the device does not enter the requested power mode, but it does enter a power mode that still supports the current state of the peripherals, except if an external clock is used. If an external clock is used, the application must use the correct frequency range for the requested power mode.
PERIPHERAL | IN HIGH-FREQUENCY STATE(1) | IN LOW-FREQUENCY STATE(2) | IN UNCLOCKED STATE(3) |
---|---|---|---|
WDT | Clocked by SMCLK | Clocked by ACLK | Not applicable |
DMA(4) | Not applicable | Not applicable | Waiting for a trigger |
RTC_C | Not applicable | Clocked by LFXT | Not applicable |
LCD_C | Not applicable | Clocked by ACLK or VLOCLK | Not applicable |
Timer_A, TAx | Clocked by SMCLK or clocked by external clock >50 kHz | Clocked by ACLK or clocked by external clock ≤50 kHz | Clocked by external clock ≤50 kHz |
Timer_B, TBx | Clocked by SMCLK or clocked by external clock >50 kHz | Clocked by ACLK or clocked by external clock ≤50 kHz | Clocked by external clock ≤50 kHz |
eUSCI_Ax in UART mode | Clocked by SMCLK | Clocked by ACLK | Waiting for first edge of START bit |
eUSCI_Ax in SPI master mode | Clocked by SMCLK | Clocked by ACLK | Not applicable |
eUSCI_Ax in SPI slave mode | Clocked by external clock >50 kHz | Clocked by external clock ≤50 kHz | Clocked by external clock ≤50 kHz |
eUSCI_Bx in I2C master mode | Clocked by SMCLK or clocked by external clock >50 kHz | Clocked by ACLK or clocked by external clock ≤50 kHz | Not applicable |
eUSCI_Bx in I2C slave mode | Clocked by external clock >50 kHz | Clocked by external clock ≤50 kHz | Waiting for START condition or clocked by external clock ≤50 kHz |
eUSCI_Bx in SPI master mode | Clocked by SMCLK | Clocked by ACLK | Not applicable |
eUSCI_Bx in SPI slave mode | Clocked by external clock >50 kHz | Clocked by external clock ≤50 kHz | Clocked by external clock ≤50 kHz |
ADC12_B | Clocked by SMCLK or by MODOSC | Clocked by ACLK | Waiting for a trigger |
REF_A | Not applicable | Not applicable | Always |
COMP_E | Not applicable | Not applicable | Always |
CRC(5) | Not applicable | Not applicable | Not applicable |
MPY(5) | Not applicable | Not applicable | Not applicable |
AES(5) | Not applicable | Not applicable | Not applicable |