SLAU550AB January 2014 – September 2022 MSP430FR2032 , MSP430FR2033 , MSP430FR2110 , MSP430FR2111 , MSP430FR2153 , MSP430FR2155 , MSP430FR2310 , MSP430FR2311 , MSP430FR2353 , MSP430FR2355 , MSP430FR2433 , MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633 , MSP430FR4131 , MSP430FR4132 , MSP430FR4133 , MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR5969-SP , MSP430FR59691 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6972 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
The I2C BSL protocol interface is implemented in multiple packets. The first packet is sent as a write request to the BSL slave address and contains the BSL Core Command and its wrapper. Table 4-4 shows this format.
I2C | Header | Length | Length | BSL Core Command | CKL | CKH |
---|---|---|---|---|---|---|
S/A/W | 0x80 | NL | NH | See Section 4.1.5 | CKL | CKH |
The second packet is sent as a read request to the BSL slave address and contains the BSL acknowledgment and the BSL Core Response. Table 4-5 shows the format of this BSL response.
I2C | ACK | Header | Length | Length | BSL Core Response(1) | CKL | CKH | I2C |
---|---|---|---|---|---|---|---|---|
S/A/R | ACK from BSL | 0x80 | NL | NH | See Section 4.1.4 | CKL | CKH | STOP |