SLAU813A September 2019 – October 2020 TPA6304-Q1
The top right buttons on the Faults / Warnings box serve as controlling and monitoring faults. Clip enable route the clip detection bit to the warning pin. This is displayed as a yellow LED on the EVM. Thermal enable route the overtemperature warning bit to the warning pin. This is displayed as the same yellow LED on the EVM. The Clear button clears all the faults and warnings. The Read button manually read the faults and warnings.