SLAU837 July   2020  – MONTH  ISO6731 , ISO6731-Q1 , ISO6740 , ISO6740-Q1 , ISO6741 , ISO6741-Q1 , ISO6742 , ISO6742-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Overview
  4. 3Pin Configurations of the ISO67xx Triple- and Quad-Channel Digital Isolators
  5. 4ISO6741 Board Block Diagram and Image
  6. 5EVM Setup and Operation
  7. 6Bill of Materials
  8. 7EVM Schematics and Layout

Bill of Materials

Table 6-1 lists the bill of materials (BOM) for this EVM.

Table 6-1 Bill of Materials

Item

Designator

Description

Manufacturer

Part Number

QTY

1

C1, C4

CAP, CERM, 10 µF, 35 V, ±10%, X5R, 0805

MuRata

GRM21BR6YA106KE43L

2

2

C2, C5

CAP, CERM, 1 µF, 25 V, ±10%, X7R, 0603

MuRata

GCJ188R71E105KA01D

2

3

C3, C6

CAP, CERM, 0.1 µF, 25 V, ±5%, X7R, 0603

AVX

06033C104JAT2A

2

4

H1, H2, H3, H4

Bumpon, Hemisphere, 0.44 X 0.20, Clear

3M

SJ-5303 (CLEAR)

4

5

J1, J2

Header, 100mil, 7 × 2, SMT

Molex

0015912140

2

6

J3, J4

Header, 100mil, 3 × 1, Gold, TH

Samtec

HTSW-103-07-G-S

2

7

SH-J1, SH-J2

Shunt, 100mil, Gold plated, Black

Samtec

SNT-100-BK-G

2

8

TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16

Test Point, Miniature, SMT

Keystone

5019

16

9

U1

Low Speed, General Purpose, Quad-Channel Digital Isolator

Texas Instruments

ISO6741QDWRQ1

1