SLAU837 July 2020 – MONTH ISO6731 , ISO6731-Q1 , ISO6740 , ISO6740-Q1 , ISO6741 , ISO6741-Q1 , ISO6742 , ISO6742-Q1
The ISO6741DWEVM is designed to accommodate any of the ISO67xx triple- and quad-channel devices in a 16-pin WB SOIC package. To evaluate any of the ISO67xx triple- and quad-channel devices in a 16-pin WB SOIC package, replace ISO67xx with the device of interest on the ISO6741DWEVM PCB. No other component requires any modification. Figure 7-1 shows the ISO67xx EVM schematic and Figure 7-2 shows the printed-circuit board (PCB) layout.