SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
The erase command is used to erase individual sectors of flash memory (for MAIN, NONMAIN, or DATA regions) or a complete bank of flash memory (for MAIN regions only). From this erased state, bits can later be programmed to a ‘0’ state or a '1' state as desired using the PROGRAM command. It is not possible to erase with a resolution lower than one sector (1KB) with sector alignment. For devices with multiple banks, a bank erase must be executed on all banks to erase the entire MAIN region on the device.