SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
For devices which only support single word programming, only the CMDDATA0, CMDDATA1, and CMDECC0 registers are used to load data to be programmed to the flash memory. CMDDATA0 is always loaded with BIT31-BIT0 of the target data, and CMDDATA1 is always loaded with BIT63-BIT32 of the target data. ECC data, if specified directly and not computed automatically, is loaded into BIT7-BIT0 of CMDECC0. No other CMDDATAx or CMDECCx registers are used, and CMDDATAINDEX is not used. If fewer than 64 data bits are being programmed, see the special handling requirements section above for programming less than one flash word.
Single-word program operations must be flash word (64-bit) aligned. This means that the target system address specified in CMDADDR must be aligned to a 0b000 boundary (for example, the 3 LSBs in CMDADDR must be zero).