SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
The OPA internal muxes support GP mode which allows all input and output terminals to be accessed from device pins. Using this mode with external components enables the amplifier to realize any analog signal chain circuitry that a discrete op-amp can. Dual differential inputs IN0+/- and IN1+/- allow for two different input networks to be connected to the same OPA peripheral.
Figure 16-2 shows the block diagram of the OPA in GP mode.