SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
By default, UARTx.CTL0.HSE is set to 0 and 16 oversampling is selected and receiving bits are expected to have the length of 16 UART clock UARTclk cycles and is sampled on the 8th UARTclk cycle.
Setting the UARTx.CTL0.HSE bit to 1 selects the 8 oversampling where the receiving bits are expected to have the length of 8 UART clock UARTclk cycles and is sampled on the 4th UARTclk cycle.
Setting the UARTx.CTL0.HSE bit to 2 selects the 3 oversampling, the receiving bits are expected to have the length of 3 UART clock UARTclk cycles and are sampled on the 2nd UARTclk cycle.
The aforementioned scenarios assume an IBRD =1 and FBRD =0.
Depending on the application: