SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Data received or transmitted is stored in two FIFOs, though the receive FIFO has an extra four bits per character for status information.
Transmit data:
For transmission, data is written into the transmit FIFO. If the UART is enabled, it causes a data frame to start transmitting with the parameters indicated in the UARTx.LCRH register. Data continues to be transmitted until there is no data left in the transmit FIFO. The BUSY bit in the UARTx.STAT register is asserted as soon as data is written to the transmit FIFO (that is, if the FIFO is nonempty) and remains asserted while data is being transmitted. The BUSY bit is negated only when the transmit FIFO is empty, and the last character has been transmitted to the shift register, including the stop bits. The UART can indicate that it is busy even though the UART can no longer be enabled. BUSY also is set during the generation of a BREAK signal.
Receive data:
When the receiver is idle (the RX signal is continuously 1), and the data input goes low (a start bit has been received), the receive counter begins running and data is sampled on the different cycle based on the oversampling setting of the HSE bit in UARTx.CTL0 register .The start bit is valid and recognized if the RX signal is still low after certain number for cycles based on the oversampling setting. After a valid start bit is detected, successive data bits are sampled according to the programmed length of the data characters. The parity bit is then checked if parity mode is enabled. Data length and parity are defined in the UART.LCRH register. Oversampling is explained in Section 19.2.3.2.
Lastly, a valid stop bit is confirmed if the RXD signal is high, otherwise a framing error has occurred. When a full word is received, the data is stored in the receive FIFO along with any error bits associated with that word.