SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
Figure 6-2 is an example of a single bank configuration with a 64KB MAIN region. NONMAIN and FACTORY regions are also included in the single bank (BANK0) with the MAIN region. Most devices with a main region ≤128KB in size implement a single-bank configuration.
Figure 6-3 is an example of a three bank configuration with a 512KB MAIN region split across BANK0 and BANK1, with a 16KB DATA region provided in BANK2. Like the single bank example, NONMAIN and FACTORY regions are included in BANK0. This example supports EEPROM emulation in the DATA region without stalling fetches to MAIN, and it also supports dual-image applications where BANK0 main can be written to without stalling fetches to BANK1 main (and the reverse). Most devices with a main region ≥256KB in size implement a multibank configuration.