SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
The GPAMP output is connected to a switch to allow the amplifier output to be a purely internal signal or allow the signal to be accessed through a device pin. If OUTENABLE = 1, the amplifier output goes to the device pin while still maintaining connection to the inverting input mux and other analog peripherals. If OUTENABLE = 0, the amplifier output is disconnected from the device pin but is still internally connected to the inverting input mux and other analog peripherals on-board. Having access to the amplifier output at the device pin allows for external filtering circuitry. Refer to the GPAMP Block Diagram for a detailed schematic of the GPAMP output circuitry.