SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
A common use case is to directly trigger a timer action (reset, PWM output, etc.) from the comparator output. The Event Manager can be used to set up the comparator as a generic event publisher (FPUB_1) and the timer as a generic event subscriber (FSUB_0 or FSUB_1) listening for an event from the publisher.
Comparator configuration (Publisher):
Set COMPIFG bit in GEN_EVENT0 IMASK register to mask the comparator output interrupt. For more info, see the COMP chapter.
Configure FPUB_1 register in comparator module to connect to event channel y.
TIMx configuration (Subscriber):
and Section 23.2.3.1.1.5.
Using the timer's cross trigger path to configure the event subscriber port as a trigger source by configuring the TIMx.TSEL.ETSEL = 0x10 for FSUB0 or to 0x11 for FSUB1.