SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
After a BOOTRST, the device executes the start-up boot routines to configure the device for operation before starting the main application. Boot routines are executed from read-only memory (ROM) before the main application is started. There are two boot routines: the boot configuration routine (BCR), and the bootstrap loader (BSL). The boot configuration routine sets up the device security policies, configures the device for operation, and optionally starts the BSL if it presents. The BSL, if started by the BCR, can be used to program or verify the device memory (flash and SRAM) through the use of a standard serial interface (UART or I2C).
After the start-up routines have successfully completed execution, the CPU is reset and the application is started by unconditionally fetching the stack pointer (SP) and reset vector from 0x0000.0000 and 0x0000.0004 of the flash memory. To enable secure boot, this single point of entry into the application code is enforced by the boot sequence. It is not possible to boot into a different memory location.