SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
The GPAMP uses an input mux, N-MUX, to provide a selection of input channels for the inverting terminal of the amplifier. These inputs are configurable using the NSEL control bits. The noninverting terminal of the amplifier is enabled using the PCHENABLE control bit and allows the input to be driven from the GPAMP_IN+ signal on a device pin.
A depiction of the input channel mapping is included in Table 17-18 below.
PCHENABLE | GPAMP Non-inverting Input | NSEL | GPAMP Inverting Input Channels |
---|---|---|---|
0x0 | Open | 0x0 | GPAMP output pad (GPAMP_OUT) |
0x1 | GPAMP_IN+ | 0x1 | GPAMP_IN- |
0x2 | GPAMP internal amplifier output | ||
0x3 | Open |