SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
There are two types of DMA channels: basic (BASIC) and full-featured (FULL) channels. BASIC channels support only single or block transfers, and FULL channels support repeated single and repeated block transfers with additional features such as early interrupt request generation and extended table and fill modes.
The highest priority DMA channels (starting with DMA0) are FULL channels, and the remaining priority channels are BASIC channels.
Table 5-1 shows the features supported in basic and full-feature DMA channels.
DMA Feature | Full-Feature Channel | Basic Channel |
---|---|---|
Repeated mode | ✓ | – |
Early IRQ notification | ✓ | – |
Block burst mode | ✓ | ✓ |
Stride mode | ✓ | ✓ |
Internal channel as trigger source | ✓ | ✓ |
Extended Mode (Table and Fill Mode) | ✓ | – |