SLAU860A June 2021 – November 2021 TAS5828M
The TAS5828MEVM showcases the latest TI digital input Class-D closed loop amplifier. The TAS5828M is a digital input stereo high-efficiency Closed-Loop Class-D audio amplifier with an advanced Hybrid-Pro algorithm to improve system efficiency and reduce heat without clipping distortion. The TAS5828EVM is a stand-alone EVM, which has an optional battery power supply input with LM5155 boost or external power supply input bypassing the LM5155 boost, USB control via PurePath Control Console 3 (PPC3), and flexible audio input options. The TAS5828MEVM also can be configured using the Hardware control mode that supports setting switching frequency, analog gain, BTL/PBTL mode and Cycle by Cycle current limit threshold through pin configuration. This mode is especially designed to eliminate end system software driver integration efforts.