SLAU860A
June 2021 – November 2021
TAS5828M
1
Trademarks
2
Hardware Overview
2.1
Features
2.2
Functions
2.3
Detailed Operations
3
Hardware Setup
3.1
I2C Device Addresses
4
Schematics
5
Board Layouts
6
Bill of Materials
7
Revision History
2.1
Features
TAS5828M Hybrid-Pro algorithm for audio envelope tracking
Integrates LM5155 boost to provide customer system design reference
Default system configuration: 5 V battery input, boost to max 16 V power rail based on audio envelope tracking
Flexible TAS5828M Hybrid-Pro output (HPFB pin) to customer system board capability
96-kHz Input Sample Rate Support
Operates in BTL or PBTL
Provides flexible input signal routing (USB, Analog, Optical and external I2S)
Demonstration, Evaluation and Development environment via the PurePath Console 3 software (GUI)
Optional Hardware control mode to set switching frequency, analog gain, BTL/PBTL mode and Cycle by Cycle current limit through pin configuration