SLAU863 October 2021 ADC12DJ4000RF , ADC12DJ5200RF , TRF1208
Out of the two ADC inputs, one input, INA is driven by Differential Amplifier TRF1208 which is a 10 MHz to 8 GHz amplifier with a gain of about 16 dB. The other input INB is driven by a passive balun MTX2-73+ that has a bandwidth of 2 GHz to 7 GHz. This balun has a typical Insertion Loss from 0.6 dB to 1.9 dB.
Table A-1 provides the different settings for setting the analog inputs path.
Coupling | Path | Input | SMA to Use | C90, C91 | C74, C93 |
---|---|---|---|---|---|
AC (default) | TRF1208 | S/E (10 MHz – 8 GHz) | INA (J7) | — | — |
AC (default) | Balun (MTX2-73+) | S/E (2 GHz – 7 GHz) | INB (J5) | 0.1 µF | DNI |
AC | Direct | Differential | INBP (J4), INBM (J6) | DNI | 0.1 µF |
DC | Direct | Differential | INBP (J4), INBM (J6) | DNI | 0 Ω |