SLAU863 October 2021 ADC12DJ4000RF , ADC12DJ5200RF , TRF1208
The ADC device is programmable through the serial programming interface (SPI) bus accessible through the FTDI USB-to-SPI converter located on the EVM. A GUI is provided to write instructions on the bus and program the registers of the ADC device.
For more information about the registers in the ADC device, see the ADC12DJ5200RF 10.4-GSPS Single Channel or 5.2-GSPS Dual Channel, 12-bit, RF data sheet.