SLAU863 October 2021 ADC12DJ4000RF , ADC12DJ5200RF , TRF1208
Table A-1 shows the jumper settings and Table A-2 shows the LED functionality.
Label | Description | Function |
---|---|---|
J12 | ADC power down jumper. | Installed: ADC powered down. Uninstalled: ADC powered up (default). |
J13 | Select the source for reference clock signal. | Installed: External reference clock signal is selected(default). Uninstalled: Onboard reference signal (LMK61E2) is selected. |
J18 | When hardware calibration trigger option is enabled. The ADC's calibration routine is can be enable using external signal. | Installed: ADC's calibration routine is triggered. Uninstalled: ADC's calibration routine is not triggered (default). |
J19 | Selects the source for SPI signals. | Installed: SPI signals from FMC+ connector are controlling the devices on the EVM. Uninstalled: SPI signal from the onboard FTDI IC is controlling the devices on the EVMs. |
J21 |
Test port for TRF1208. Short pins [1-2] of the jumper. |
Test port. Not for production device. |
J26 |
PD control pin of TRF1208. Short pins [1-2] of the jumper. |
Power Down control pin. |
Label | Function |
---|---|
D1 | High temp indicator |
D2 | High input power on channel A |
D3 | High input power on channel B |