SLAU866 November 2021 DAC43204 , DAC53202 , DAC53204 , DAC63202 , DAC63204
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB | 1 | Printed Circuit Board | DC159 | Any | ||
C1, C2, C4 | 3 | 0.1 µF | CAP, CERM, 0.1 µF, 50 V,+/- 5%, X7R, 0603 | 0603 | 06035C104JAT2A | AVX |
C3 |
1 |
1 µF |
CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, 0805 | 0805 | GJ821BR71H105KA12L | MuRata |
C5 |
1 |
2.2 µF |
CAP, CERM, 2.2 uF, 10 V, +/- 10%, X7R, 0603 | 0603 |
GRM188R71A225KE15D |
MuRata |
C6, C19 |
2 |
4.7 µF |
CAP, CERM, 4.7 uF, 10 V, +/- 20%, X7R, 0603 |
0603 |
GRM188Z71A475ME15D |
MuRata |
C7, C12, C13, C14, C15, C16, C29, C30 |
8 |
0.1 µF |
CAP, CERM, 0.1 µF, 25 V,+/- 10%, X7R, 0402 |
0402 |
CC0402KRX7R8BB104 |
Yageo |
C8 |
1 |
100 pF |
CAP, CERM, 100 pF, 50 V, +/- 10%, X7R, 0402 |
0402 |
885012205055 |
Wurth Elektronik |
C17, C18 |
2 |
18 pF |
CAP, CERM, 18 pF, 50 V, +/- 5%, C0G/NP0, 0805 |
0805 |
CC0805JRNP09BN180 |
Yageo America |
J1, J2 | 2 | Header, 2.54mm, 16x1, TH | Header, 2.54mm, 16x1, TH | 22284160 | Molex | |
J3, J6 |
2 |
Header, 2.54mm, 2x1, Tin, TH |
Header, 2.54mm, 2x1, TH |
TSW-102-23-T-S |
Samtec |
|
J4 |
1 |
Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT |
USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT |
10118194-0001LF |
FCI |
|
J5 |
1 |
Header, 2.54mm, 3x1, Gold, TH |
Header, 2.54mm, 3x1, TH |
TSW-103-08-G-S |
Samtec |
|
L1 |
1 |
600 ohm |
Ferrite Bead, 600 ohm @ 100 MHz, 1 A, 0603 |
0603 |
782633601 |
Wurth Elektronik |
R1, R2, R3, R4, R25 |
5 |
3.32 k | RES, 3.32 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-073K32L | Yageo America |
R5, R6, R7, R8, R9, R13, R14, R15, R16, R17, R18, R19, R20 | 13 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo America |
R10, R11, R12 | 0 | 10.0 k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo America |
R22, R32, R37 |
0 |
10.0 k |
RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
RMCF0402FT10K0 |
Stackpole Electronics Inc |
R23, R24, R26, R27 |
4 |
3.30k |
RES, 3.30 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
RK73H1ETTP3301F |
KOA Speer |
R29, R31 |
2 |
10.0 |
RES, 10.0, 1%, 0.063 W, 0402 |
0402 |
RK73H1ETTP10R0F |
KOA Speer |
R30 |
1 |
12 k |
12 kOhms ±1% 0.1W, 1/10W Chip Resistor 0402 (1005 Metric) Automotive AEC-Q200 Thick Film |
0402 |
ERJ-2RKF1202X |
Panasonic ECG |
R33, R44 |
2 |
0 |
0 Ohms Jumper 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200 Thick Film |
0603 |
ERJ-3GEY0R00V |
Panasonic |
R34 |
1 |
330 |
RES, 330, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 |
ERJ-2RKF3300X |
Panasonic |
R43 |
1 |
1 M |
RES, 1.00 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06031M00FKEA |
Vishay-Dale |
U1 |
1 |
Automotive, Smart DACs for Animation and Fault Management With I 2C, SPI, GPIO, and PWM Interface |
WQFN16 |
DAC63204RTER |
Texas Instruments |
|
U2, U6 |
2 |
Voltage Level Translator Bidirectional 1 Circuit 2 Channel 24Mbps SM8 |
SSOP8 |
TCA9406DCTR |
Texas Instruments |
|
U3 |
1 |
USB2.0 to QuadSPI/I2C Bridge IC, VQFN-32 |
VQFN-32 |
FT4222HQ-D-R |
FTDI |
|
U4 |
1 |
4-Bit Fixed Direction Voltage-Level Translator with Schmitt- Trigger Inputs, and Tri-State Outputs, WQFN14 |
WQFN14 |
TXU0304BQA |
Texas Instruments |
|
Y1 |
1 |
Crystal, 12 MHz, 18pF, SMD |
ABM3 |
ABM3-12.000MHZ-B2-T |
Abracon Corporation |