Figure 2-16 illustrates the connectors and jumpers on the EVM.
Use the following steps when connecting and configuring the board:
- Ensure the power supply is OFF. Connect power supply positive terminal to J1 PVDD (red) and negative terminal to J1 GND (black).
- Connect one speaker, power resistor load (3–8 Ω) to TPA3223EVM positive output
terminal (J9 OUT1+ (red)) and other side of speaker, power resistor to
TPA3223EVM negative output terminal (J9 OUT1– (black)).
- Use a short banana cable to connect J2 OUT2+ to J9
OUT1+ and a second short banana cable to connect J2 OUT2– to J9 OUT1–. This
connection forms the parallel connection of both OUTx+ to the one side of the
speaker and parallel connection of both OUTx– to the other side of the
speaker.
- Check to make sure that the power supply is connected to J1 only and the
speaker is connected to J9 or J2 only, as the colors are the same.
- Input Configuration:
- Differential Inputs: connect one
differential XLR audio input to DIFF IN1 (J14). Install jumpers J10,
J11, J20, and J21 to position 1:2, which is labeled as RCA or
XLR. Jumpers J4 and J12 must be uninstalled for DIFF
input.
- Single-Ended Inputs: connect one
single-ended RCA audio input to IN1P (J3). Install jumpers J10, J11,
J20, and J21 to position 1:2, which is labeled as RCA or
XLR. Jumpers J4 and J12 must be installed for SE input.
- Audio Interface Board Input: Install jumpers
J10, J11, J20, and J21 to position 2:3, which is labeled as AIB.
Jumpers J4 and J12 must be installed for SE input from the AIB or
uninstalled for DIFF input from the AIB.
- Ensure that RESET S1 and MUTE S2 are in the lower positions of RESET and MUTE, respectively.
- Check Table 2-11 for all jumper and switch configurations necessary.
Table 2-11 Jumper and Switch
Configurations (PBTL Mode)
Component |
Component
Description |
Configuration for
PBTL |
J23 |
Gain/CLKSYNC Select |
MSTR(Primary) 20 dB |
J24 |
5V |
IN |
J4,
J12 |
Input
DIFF/SE Select |
OUT = DIFF
IN, IN =SE IN |
J10, J11,
J20, J21 |
AIB Input
Select |
Position
1:2 for XLR/RCA, Position 2:3 for AIB |
J6 |
HEAD/AD
Mode Select |
IN |
J7,
J8 |
PBTL/BTL
Select |
Position
2:3 for PBTL |
S1 |
RESET
Control |
RESET |
S2 |
MUTE
Control |
MUTE |
J13 |
Auto
Retry |
OUT |
J29 |
PVDD-IN |
IN |
J26 |
12V-IN |
IN |
J5 |
5V-IN |
IN |
J27 |
3.3V-IN |
IN |
J17 |
OSC
Output |
No
Connection |
J16 |
FREQ_ADJ |
Position
3:4 MASTER(Primary) MODE |