SLAU883A March 2024 – June 2024 AMC7908
Table 3-6 shows the power connector definitions of the AMC7908EVM.
Designator | Definition |
---|---|
J1 | USB connector |
J3 | AMC7908 VCCA supply (3V to 11V) |
J4 | AMC7908 VSSA supply (−11V to −3V) |
J5 | AMC7908 VDD supply (3V to 5.5V) |
J7 | VNEG supply (−10V to −33V) |
J8 | AMC7908 VIO supply (1.65V to 3.6V) |
J10 | AMC7908 Ground |
J11 | AMC7908 VCCB supply (3V to 11V) |
J12 | AMC7908 VSSB supply (−11V to −3V) |
When powering the EVM, follow these guidelines:
Table 3-3 shows the DAC output header J16 definitions for the AMC7908EVM.
Pin | Definition |
---|---|
2 | DACB3 Output |
4 | OUTB2 Output |
6 | DACB2 Output |
8 | DACB1 Output |
10 | OUTB0 Output |
12 | DACB0 Output |
14 | DACA0 Output |
16 | OUTA0 Output |
18 | DACA1 Output |
20 | DACA2 Output |
22 | OUTA2 Output |
24 | DACA3 Output |
1, 3, 5, 7, 9, 11, 13, 15, 17, 19, 21, 23 | Ground |
Table 3-4 shows other connector definitions for the AMC7908EVM. All of these terminal blocks are unpopulated by default.
Designator | Definition |
---|---|
J14 | Connector for DACA3, OUTA2, DACA2, and VSSA |
J15 | Connector for DACA1, OUTA1, DACA0, and VSSA |
J20 | Connector for DACB3, OUTB2, DACB2, and VSSB |
J21 | Connector for DACB1, OUTB1, DACB0, and VSSB |
J26 | Connector for current sense pins SENSE0-, SENSE0+, and ADCHV0 |
J27 | Connector for current sense pins SENSE1+, SENSE1-, and ADCHV1 |