SLAU891A March 2023 – July 2024 TRF0208-SEP
The TRF0208SEP/SP evaluation module (EVM) is used to evaluate the TRF0208SEP/SP device, which is a single-ended input to differential output RF amplifier available in a 2 × 2mm2, 12-pin WQFN package. The device is designed to drive a high-speed differential input ADC without using a passive balun.
The board is set up for 50Ω single-ended input matching. The amplifier has a low output impedance. The board has ac-coupling capacitors at input and output. The EVM is ready to connect to a +3.3V power supply, signal source, and test instruments for the measurements.