The 16-bit DAC81401 and 12-bit DAC61401 (DACx1401) are a pin-compatible family of single-channel, buffered, high-voltage-output digital to-analog converters (DACs) with an integrated 2.5-V internal reference. These devices are specified monotonic and provide exceptional linearity of less than 1 LSB.
Configurable circuit to evaluate DAC
Onboard VDD and IOVDD (1.8-V or 3.3-V) support
High-voltage 4× gain stage is available to support up to an 80-V output
Output protection circuit on gain output stage
Trigger output is available for synchronous measurement
FT4232 used to easily write to DAC using DAC814xxEVM GUI
External SPI connections available