SLAU905A August 2023 – November 2023 DAC81401
Table 4-1 lists the DAC81401EVM bill of materials (BOM).
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer | Assembly Details |
---|---|---|---|---|---|---|---|
C1,C3,C5,C8 | 4 | 1 µF | CAP, CERM, 1 uF, 50 V, +/- 10%, X5R, 0603 | 0603 | 885012206126 | Wurth Elektronik | Installed |
C2, C4, C6, C9, C10 | 5 | 0.1 µF | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | 885012205086 | Wurth Elektronik | Installed |
C7 | 1 | 470 pF | Cap Ceramic 470 pF 50 V C0G 1% SMD 0603 125°C Paper T/R | 0603 | 885012006061 | Wurth Elektronik | Installed |
C11,C13 | 2 | 1 µF | CAP, CERM, 1 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0805 | 0805_HV | CGA4J3X7S2A105K125AB | TDK | Installed |
C12,C14 | 2 | 10 µF | CAP, CERM, 10 uF, 100 V,+/- 20%, X7S, AEC-Q200 Grade 1, 1812 | CKG45N_500 | CKG45NX7S2A106M500JJ | TDK | Installed |
C15, C16, C17, C18, C19, C20, C21, C22 | 8 | 0.1 µF | CAP, CERM, 0.1 µF, 100 V,+/- 10%, X8L, AEC-Q200 Grade 0, 0603 | 0603 | 885012206120 | Wurth Elektronik | Installed |
C23, C24, C26, C28, C29, C30, C31, C36, C37, C39, C40, C41, C42, C43, C44, C45 | 16 | 0.1 µF | CAP, CERM, 0.1 µF, 25 V,+/- 10%, X7R, 0402 | 0402S | 885012205085 | Wurth Elektronik | Installed |
C25 | 1 | 4.7 µF | CAP, CERM, 4.7 uF, 10 V, +/- 20%, X7R, 0603 | 0603 | GRM188Z71A475ME15D | MuRata | Installed |
C27 | 1 | 0.47 µF | CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | 885012206075 | Wurth Elektronik | Installed |
C32,C33 | 2 | 20 pF | CAP, CERM, 20 pF, 50 V, +/- 5%, C0G/NP0, 0402 | 0402 | GRM1555C1H200JA01D | MuRata | Installed |
C34,C35 | 2 | 4.7 µF | CAP, CERM, 4.7 uF, 16 V,+/- 10%, X7R, 0603 | 0603 | GRM188Z71C475KE21D | MuRata | Installed |
C38 | 1 | 100 pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0402 | 0402 | 885012005061 | Wurth Elektronik | Installed |
D1 | 1 | Red | LED, Red, SMD | LTST-C191_Red | LTST-C191KRKT | Lite-On | Installed |
D2,D3,D5,D6,D7,D9 | 6 | Diode, Switching, 100 V, 0.15 A, SOD-123 | DOS-123 | 1N4148W-TP | Micro Commercial Components | Installed | |
D10,D11 | 2 | 1-Channel ESD Protection Diode for USB Type-C and Thunderbolt 3, DPY0002A (X1SON-2) | DPY0002A | TPD1E01B04DPYR | Texas Instruments | Installed | |
FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | Fiducial10-20 | N/A | N/A | Installed | |
H1,H2,H3,H4 | 4 | MACHINE SCREW PAN PHILLIPS 4-40 | NY PMS 440 0025 PH | NY PMS 440 0025 PH | B&F Fastener Supply | Installed | |
H5,H6,H7,H8 | 4 | HEX STANDOFF #4-40 NYLON 1/2" | Keystone_1902C | 1902C | Keystone | Installed | |
J1,J19,J21,J22,J24 | 5 | Header, 2.54 mm, 2×1, Gold, TH | WURTH_61300211121 | 61300211121 | Wurth Elektronik | Installed | |
J2,J5,J17 | 3 | Header, 2.54 mm, 3×1, Gold, TH | WURTH_61300311121 | 61300311121 | Wurth Elektronik | Installed | |
J3,J4,J6,J7,J13,J15 | 6 | Standard Banana Jack, insulated, 10 A, red | 571-0500 | 571-0500 | DEM Manufacturing | Installed | |
J9,J14 | 2 | Standard Banana Jack, insulated, 10 A, black | 571-0100 | 571-0100 | DEM Manufacturing | Installed | |
J10,J18 | 2 | Header, 100mil, 4×1, Gold, TH | TSW-104-07-G-S | 61300411121 | Wurth Elektronik | Installed | |
J11,J16 | 2 | Terminal Block, 3.5mm Pitch, 4×1, TH | TERM_BLK_ED555-4DS | ED555/4DS | On Shore Technology Inc. | Installed | |
J12 | 1 | Header, 100mil, 5×2, Tin, TH | CONN_PEC05DAAN | 61301021121 | Wurth Elektronik | Installed | |
J20 | 1 | Receptacle, USB 2.0, Micro B, 5 Position, R/A, SMT | Molex_1051640001 | 1051640001 | Molex | Installed | |
L1 | 1 | 600 ohm | Ferrite Bead, 600 ohm @ 100 MHz, 1 A, 0603 | 0603S | 782633601 | Wurth Elektronik | Installed |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | Label_650x200 | THT-14-423-10 | Brady | Installed | |
R1 | 1 | 200.0 | 200 Ohms ±1% 0.125W, 1/8W Chip Resistor 0603 (1608 Metric) Anti-Sulfur, Moisture Resistant Thin Film | FP-RNCP0603FTD200R_0603-MFG | RNCP0603FTD200R | Stackpole Electronics Inc | Installed |
R2,R3,R5,R6,R8,R21,R27 | 7 | 10.0k | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402S | RMCF0402FT10K0 | Stackpole Electronics Inc | Installed |
R4,R10,R14,R28,R29,R30 | 6 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo America | Installed |
R7 | 1 | 10.0 | RES, 10.0, 0.05%, 0.1 W, 0603 | 0603 | RNCF0603AKT10R0 | Stackpole Electronics Inc | Installed |
R9,R17,R23 | 3 | 47.0k | RES, 47.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0747KL | Yageo | Installed |
R11,R15 | 2 | 1.00k | RES, 1.00 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRB071KL | Yageo America | Installed |
R12,R18 | 2 | 4.99k | RES, 4.99 k, 0.01%, 0.1 W, 0603 | 0603 | RNCF0603TKY4K99 | Stackpole Electronics Inc | Installed |
R13,R16 | 2 | 15.0k | RES, 15.0 k, 0.05%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERA-3ARW153V | Panasonic | Installed |
R19,R20 | 2 | 10.0 | RES, 10.0, 1%, 0.063 W, 0402 | 0402S | RK73H1ETTP10R0F | KOA Speer | Installed |
R22 | 1 | 12.0k | RES, 12.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0712KL | Yageo | Installed |
R24 | 1 | 1.00Meg | RES, 1.00 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031M00FKEA | Vishay-Dale | Installed |
R25 | 1 | 330 | RES, 330, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402S | ERJ-2RKF3300X | Panasonic | Installed |
R26 | 1 | 0 | 0 Ohms Jumper 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200 Thick Film | FP-ERJ-3GEY0R00V_0603-MFG | ERJ-3GEY0R00V | Panasonic | Installed |
SH-1, SH-2, SH-3, SH-4, SH-5, SH-6, SH-7, SH-8, SH-9, SH-10, SH-11 | 11 | Shunt, 2.54mm, Gold, Black | Wurth_60900213421 | 60900213421 | Wurth Elektronik | Installed | |
TP4, TP6, TP19 | 3 | Test Point, Multipurpose, White, TH | Keystone5012 | 5012 | Keystone Electronics | Installed | |
TP7, TP8, TP9, TP10 | 4 | Test Point, Multipurpose, Blue, TH | Keystone5127 | 5127 | Keystone Electronics | Installed | |
TP12, TP13, TP14, TP15, TP16 | 5 | Test Point, Multipurpose, Black, TH | Keystone5011 | 5011 | Keystone Electronics | Installed | |
TP21, TP22, TP23 | 3 | Test Point, Multipurpose, Red, TH | Keystone5010 | 5010 | Keystone Electronics | Installed | |
U1 | 1 | Single-Channel, 16-Bit, High-Voltage Output DACs With Precision Internal Reference | PW0020A-MFG | DAC81401PWR | Texas Instruments | Installed | |
U2,U5 | 2 | 85 V, 250 mA Output Current, Precision Operational Amplifier | DNT0012B-MFG | OPA593DNT | Texas Instruments | Installed | |
U4 | 1 | 18 V Bidirectional Flat-Clamp Surge Protection Device, DRB0008A (VSON-8) | DRB0008A | TVS1801DRBR | Texas Instruments | Installed | |
U6 | 1 | Precision, Lowest-Noise 36-V, Zero-Drift, 14-MHz MUX-Friendly, Rail-to-Rail Output, Operational Amplifier, D0008A (SOIC-8) | D0008A_N | OPA189ID | Texas Instruments | Installed | |
U7 | 1 | Future Technology Devices International Ltd FT4232H Quad High Speed USB to Multipurpose UART/MPSSE IC, VQFN-56 | VQFN-56 | FT4232H-56Q-TRAY | FTDI | Installed | |
U8,U10 | 2 | 4-Bit Fixed Direction Voltage-Level Translator with Schmitt- Trigger Inputs, and Tri-State Outputs, WQFN14 | BQA0014A-MFG | TXU0304BQA | Texas Instruments | Installed | |
U9 | 1 | 7 V Bidirectional Flat-Clamp Surge Protection Device, DRB0008A (VSON-8) | DRB0008A | TVS0701DRBR | Texas Instruments | Installed | |
U11 | 1 | Single Output High PSRR LDO, 250 mA, Fixed 3.3 V Output, 2.7 to 6.5 V Input, with Low IQ, 5-pin SOT (DDC), -40 to 125 degC, Green (RoHS & no Sb/Br) | DDC0005A_N | TPS73433DDCT | Texas Instruments | Installed | |
U12 | 1 | Single Output Low Input Voltage Requirement LDO, 150 mA, Fixed 1.8 V Output, 1.8 to 5.5 V Input, with Low IQ, 5-pin SOT-23 (DBV), -40 to 125 degC, Green (RoHS & no Sb/Br) | DBV0005A_N | TPS72118DBVT | Texas Instruments | Installed | |
Y1 | 1 | Crystal, 12 MHz, 18 pF, SMD | XTAL_ABM3 | 830036401 | Wurth Elektronik | Installed | |
D4,D8 | 2 | Diode, TVS, Bi, 85 V, 137 Vc, 1500 W, 11.5 A, SMC (No Polarity Mark) | SMC_Bi | SMCJ85CA-TR | STMicroelectronics | Not installed | |
J8,J23 | 2 | SMA Jack, 50 ohm, Gold, R/A, TH | Samtec_SMA-J-P-H-RA-TH1 | 60311002114501 | Wurth Elektronik | Not installed | |
U3 | 1 | Precision, Lowest-Noise 36-V, Zero-Drift, 14-MHz MUX-Friendly, Rail-to-Rail Output, Operational Amplifier, D0008A (SOIC-8) | D0008A_N | OPA189ID | Texas Instruments | Not installed | |
Y2 | 1 | Crystal, 12 MHz, 30 ppm, 18 pF, SMD | ABRACON_ABLS2 | ABLS2-12.000MHZ-D4Y-T | Abracon Corporation | Not installed |