SLAU905A August 2023 – November 2023 DAC81401
The EVM provides access to the DAC81401 digital pins through header J12. Table 3-3 lists the J12 pin definitions.
Pin Number | Signal | Description |
---|---|---|
1 |
FAULT |
DAC81401 FAULT output |
3 |
SYNC |
DAC81401 chip-select input |
5 |
SDO |
DAC81401 serial data output |
7 |
SDI |
DAC81401 serial data input |
9 |
SCLK |
Serial-clock input |
2,4,6,8,10 |
GND |
Ground |
The pins on J12 can be used to externally control the DAC81401 with SPI commands if the FTDI controller is disconnected from the DAC, by opening the J22 jumper.