SLAU908B October 2023 – May 2024 MSPM0C1104
LP-MSPM0C1104 uses the following devices from Texas Instruments.
Device Name | Description | Purpose |
---|---|---|
MSP432E401YTPDT | SimpleLink™ 32-bit Arm® Cortex®-M4F MCU with Ethernet™, CAN, 1MB Flash and 256kB RAM | XDS110 host device |
TPD4E004DRYR | ESD-protection array for high-speed data interfaces, 4 channels | Protect LP-MSPM0C1104 from ESD damage through USB connector |
TPS73533DRBT | 500mA, adjustable, low quiescent current, low-noise, high-PSRR, single-output LDO regulator | 3.3V power XDS110 and MSPM0C1104 |
LM4040C25IDCKR | Precision micropower shunt voltage reference | Voltage reference for XDS110 debugger |
MSPM0C1104SDGSR | Mixed-signal Microcontroller with 24MHz Arm® Cortex®32-bit-M0+ CPU, 16kB flash, and 1kB SRAM | Evaluation device |