SLAU934 September 2024 DAC121S101-SEP
To connect the FTDI digital controller on the EVM board to the PC, align and firmly connect the USB connector to the J3 connector. Verify the connection is snug; a loose connection can cause intermittent operation. A 100 mil header (J5) is available for external communication. The J5 pin definitions are listed in Table 2-5. To use external communication, place a shunt on J1 to disconnect the FTDI controller from the DAC121S101-SEP.
Pin |
Definition |
---|---|
2 |
DIN |
4 |
SCLK |
6 |
SYNC |
1, 3, 5 |
GND |