SLAU934 September   2024 DAC121S101-SEP

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Hardware Theory of Operation
      2. 2.1.2 Jumper Definitions
      3. 2.1.3 Connector Definitions
      4. 2.1.4 Test Points
    2. 2.2 Hardware Overview
      1. 2.2.1 Electrostatic Discharge Caution
      2. 2.2.2 Connecting the FTDI Digital Controller
      3. 2.2.3 Glitch Testing
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Software Installation
    2. 3.2 Software Overview
      1. 3.2.1 Launching the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 Low Level Configuration Page
        2. 3.2.2.2 High Level Configuration Page
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Bill of Materials

The DAC121S101SEPEVM bill of materials (BOM) is listed in Table 4-1.

Table 4-1 Bill of Materials for the DAC121S101SEPEVM
DesignatorQtyValueDescriptionPackage ReferencePart NumberManufacturer

C1, C2, C5

3

4.7µF

CAP, CERM, 4.7µF, 16V,+/- 10%, X7R, 0603

0603

GRM188Z71C475KE21D

MuRata

C3, C4, C6, C10, C14

5

0.1µF

CAP, CERM, 0.1µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 0, 0603

0603

06035C104K4Z4A

AVX

C7, C15

2

1µF

CAP, CERM, 1µF, 35V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603

0603

CGA3E1X7R1V105K080AE

TDK

C8

1

22µF

CAP, CERM, 22µF, 6.3V,+/- 20%, X6S, 0603

0603

GRM188C80J226ME15D

MuRata

C9

1

0.47µF

CAP, CERM, 0.47µF, 25V, +/- 10%, X7R, 0603

0603

GRM188R71E474KA12D

MuRata

C11, C12

2

20pF

CAP, CERM, 20pF, 100V, +/- 5%, C0G/NP0, 0805

0805

08051A200JAT2A

AVX

C13

1

10µF

CAP, CERM, 10µF, 25V, +/- 10%, X7R, 1210

1210

C1210C106K3RACTU

Kemet

C16

1

3.3pF

CAP, CERM, 3.3pF, 25V, +/- 5%, C0G/NP0, 0402

0402

GRM1555C1E3R3CA01D

MuRata

D1, D2, D3

3

150V (Typ) Clamp Ipp Tvs Diode Surface Mount 0603 (1608 Metric)

0603

PGB1010603MRHF

Littelfuse Inc

F1

1

Fuse, 0.5A, 50 VDC, SMD

0603

SF-0603F050-2

Bourns

H1, H2, H3, H4

4

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

Screw

NY PMS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8

4

Standoff, Hex, 0.5"L #4-40 Nylon

Standoff

1902C

Keystone

J1, J6, J9

3

Header, 2.54mm, 2x1, Gold, TH

Header, 2.54mm, 2x1, TH

61300211121

Wurth Elektronik

J3

1

Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT

USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT

10118194-0001LF

FCI

J4

1

Standard Banana Jack, insulated, 10A, red

571-0500

571-0500

DEM Manufacturing

J5

1

Header, 100mil, 3x2, Gold, TH

3x2 Header

TSW-103-07-G-D

Samtec

J7

1

Standard Banana Jack, insulated, 10A, black

571-0100

571-0100

DEM Manufacturing

J8

1

Header, 100mil, 3x1, Gold, TH

PBC03SAAN

PBC03SAAN

Sullins Connector Solutions

L1

1

600Ω

Ferrite Bead, 600Ω at 100MHz, 1A, 0603

0603

782633601

Wurth Elektronik

LBL1

1

Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll

PCB Label 0.650 x 0.200 inch

THT-14-423-10

Brady

R1

1

10kΩ

10kΩ ±0.1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Current Sense Thin Film

0603

CRT0603-BY-1002ELF

Bourns Inc.

R2, R3

2

10Ω

RES, 10Ω, 1%, 0.1 W, 0603

0603

RC0603FR-0710RL

Yageo

R4

1

12.0kΩ

RES, 12kΩ, 1%, 0.1 W, 0603

0603

RC0603FR-0712KL

Yageo

R5

1

47.0kΩ

RES, 47kΩ, 1%, 0.1 W, 0603

0603

RC0603FR-0747KL

Yageo

R6

1

1MΩ

RES, 1MΩ, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

RMCF0603FG1M00

Stackpole Electronics Inc

R7, R16

2

RES, 0Ω, 5%, 0.1 W, 0603

0603

RC0603JR-070RL

Yageo

SH1, SH2

2

Shunt, 100mil, Gold plated, Black

Shunt 2 pos. 100 mil

881545-2

TE Connectivity

TP1, TP2, TP3, TP7, TP8, TP9

6

Test Point, Miniature, Red, TH

Red Miniature Testpoint

5000

Keystone, Keystone Electronics

TP5, TP6, TP11

3

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

5011

Keystone Electronics

TP13

1

Test Point, Compact, White, TH

White Compact Testpoint

5007

Keystone Electronics

U1

1

12-Bit Micro Power, RRO Digital-to-Analog Converter, VSSOP8

VSSOP8

DAC121S101DGKSEP

Texas Instruments

U2

1

Low Noise, Very Low Drift, Precision Series Voltage Reference, DGK0008A (VSSOP-8)

DGK0008A

REF5030AIDGKT

Texas Instruments

U3

1

Single Output Low Input Voltage Requirement LDO, 150mA, Fixed 1.8V Output, 1.8 to 5.5V Input, with Low IQ, 5-pin SOT-23 (DBV), -40 to 125 degC, Green (RoHS & no Sb/Br)

DBV0005A

TPS72118DBVR

Texas Instruments

U4

1

4-Bit Fixed Direction Voltage-Level Translator with SchmittTrigger Inputs, and Tri-State Outputs

UQFN12

TXU0104RUT

Texas Instruments

U5

1

Future Technology Devices International Ltd FT4232H Quad High Speed USB to Multipurpose UART/MPSSE IC, VQFN-56

VQFN-56

FT4232H-56Q-TRAY

FTDI

U8

1

500mA, Low IQ, Small Size, Low Dropout Regulator, DBV0005A (SOT-23-5)

DBV0005A

TLV75533PDBVR

Texas Instruments

Y1

1

Crystal, 12MHz, 18pF, SMD

ABM3

ABM3-12.000MHZ-B2-T

Abracon Corporation