SLAU934 September 2024 DAC121S101-SEP
The jumper definitions of the DAC121S101SEPEVM are shown in Table 2-1.
Designator | Name | Positions |
---|---|---|
J1 | FTDI DIS | SHORT 1-2 - Disconnects the DAC121S101-SEP from the FTDI driver. OPEN - The FTDI driver is connected to the DAC121S101-SEP (default). |
J6 | V_EXT = 5V_USB | SHORT 1-2 - The external voltage is connected to the 5V USB voltage (default). OPEN - The external voltage is not connected to the 5V USB voltage. |
J8 | VA Select | SHORT 1-2 - VA is powered by the external voltage (default). SHORT 2-3 - VA is powered by the on-board 3V regulator. |
J9 | Regulator Enable | SHORT 1-2 - The power supply of the on-board 3V regulator is connected to the external voltage. This enables the regulator. OPEN - The on-board 3V regulator is disabled (default). |