SLAU938 March   2024 ISOM8610

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 EVM Setup and Operation
    2. 2.2 Pin Configuration of the ISOM8610 Normally Open Opto-emulator Switch with Integrated FET Output
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout and 3D Diagram
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks

Bill of Materials

Table 4-1 lists the bill of materials (BOM) for the ISOM8610DFGEVM.

Table 3-1 Bill of Materials
Item #DesignatorManufacturerDescription
1 Q1 Texas Instruments ISOM8610DFG, 80V, 150mA, 3kVRMS Normally Open Opto-emulator switch with integrated FETs
2 J1, J6 Phoenix Contact Terminal Block, 4x1, 2.54mm, Green, TH
3 J2, J3, J4, J7 Samtec Connector Header Surface Mount 2 position 0.100" (2.54mm)
4 J5 Samtec Connector Header Surface Mount 4 position 0.100" (2.54mm)
5 R1, R2 Vishay-Dale RES, 2.0 k, 5%, 0.25 W, AEC-Q200 Grade 0, 1206
6 R3, R4 Stackpole 0 Ohms Jumper 0.5W, 1/2W Chip Resistor 0805 (2012 Metric) Automotive AEC-Q200 Metal Foil
7 R5, R6 Yageo RES, 1.8 k, 5%, 0.5 W, 1210
8 TP0, TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8 Keystone Test Point, Miniature, SMT
9 C1 AVX CAP, CERM, 15pF, 100V, +/- 5%, C0G/NP0, 0805
10 H1, H2, H3, H4 3M Bumpon, Hemisphere, 0.44 X 0.20, Clear