SLAU938
March 2024
ISOM8610
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Setup and Operation
2.2
Pin Configuration of the ISOM8610 Normally Open Opto-emulator Switch with Integrated FET Output
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layout and 3D Diagram
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
Features
Platform for complete evaluation of the
ISOM8610DFG
Test points and jumper options
Passives and footprints for basic modifications included
Drop-in upgradable and pin-compatible for popular OptoMOS optocouplers and solid-state relays
One channel diode-emulator input
Low input ON=state forward current: at I
F(ON)
= 0.8mA - 20mA
Output continuous load current: I
O
= 150mA
High blocking voltage: V
OFF
= 80V
Robust isolation barrier