SLAU943 July   2024 AMC6V704

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Electrostatic Discharge Caution
      2. 2.1.2 Power Configurations and Jumper Settings
      3. 2.1.3 Connecting the FTDI Digital Controller
    2. 2.2 Hardware Description
      1. 2.2.1 Connector Definitions
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 Launching the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 High Level Configuration Page
        2. 3.2.2.2 Low Level Configuration Page
  10. 4Hardware Design Files
    1. 4.1 EVM Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation From Texas Instruments

Bill of Materials

Table 5-1 lists the AMC6V704EVM bill of materials (BOM).

Table 4-1 Bill of Materials
DesignatorQuantityValueDescriptionPackage ReferencePart NumberManufacturer
C1, C2, C3, C4, C6, C7, C12, C1380.01µFCAP, CERM, 0.01µF, 10V, +/- 10%, X7R, AEC-Q200 Grade 1, 02010201CGA1A2X7R1A103K030BATDK
C5, C8, C11, C171180pFCAP, CERM, 180pF, 25V, +/- 10%, X7R, 02010201GRM033R71E181KA01DMuRata
C91100pFCAP, CERM, 100pF, 25V, +/- 10%, X7R, 0603060306033C101KAT2AAVX

C10

14.7µFCAP, CERM, 4.7µF, 16V,+/- 10%, X7R, 06030603GRM188Z71C475KE21DMuRata
C14, C20, C21, C2240.01µFCAP, CERM, 0.01µF, 16V, +/- 10%, X7R, 06030603885012206040Wurth Elektronik
C15, C19, C36, C48, C50, C51, C52

7

0.1µFCAP, CERM, 0.1µF, 50V,+/- 5%, X7R, 0603060306035C104JAT2AAVX
C16, C31, C47, C4944.7µFCAP, CERM, 4.7µF, 10V, +/- 20%, X7R, 06030603GRM188Z71A475ME15DMuRata
C18, C23, C24, C25, C26, C27, C28710µFCAP, CERM, 10µF, 16V, +/- 20%, X7R, 08050805EMK212BB7106MG-TTaiyo Yuden
C3710.47µFCAP, CERM, 0.47µF, 25V, ±10%, X7R, 06030603GRM188R71E474KA12DMuRata
C53, C54218pFCAP, CERM, 18pF, 50V, +/- 5%, C0G/NP0, 0805080508055A180JAT2AAVX
D1, D2, D33Single-Channel ESD Protection in 0402 Package With 10pF Capacitance and 9V Breakdown, DPY0002A (X1SON-2)DPY0002ATPD1E10B09DPYRTexas Instruments

D4

1

Red

LED, Red, SMD

3.2 x 1.6mm

150120RS75000

Wurth Elektronik

H1, H2, H3, H44Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panheadScrewNY PMS 440 0025 PHB&F Fastener Supply
H5, H6, H7, H84Standoff, Hex, 0.5Standoff1902CKeystone
J1, J2, J4, J7, J105Header, 2.54mm, 4x2, Gold, SMTHeader, 2.54mm, 4x2, SMTTSM-104-01-L-DVSamtec
J31Receptacle, USB 2.0, Micro-USB Type B, R/A, SMTUSB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT10118194-0001LFFCI
J6, J9, J183Header, 2.54mm, 2x1, Tin, THHeader, 2.54mm, 2x1, THTSW-102-23-T-SSamtec
J81Header, 2.54mm, 8x2, Gold, SMTHeader, 2.54mm, 8x2, SMTTSM-108-01-L-DVSamtec
J11, J20, J21, J224Header, 2.54mm, 3x1, Gold, THHeader, 2.54mm, 3x1, THTSW-103-08-G-SSamtec
J12, J14, J15, J16, J195Standard Banana Jack, insulated, 10A, blue571-0200571-0200DEM Manufacturing
J131Standard Banana Jack, insulated, 10A, black571-0100571-0100DEM Manufacturing
L11600ΩFerrite Bead, 600Ω at 100MHz, 1A, 0603603782633601Wurth Elektronik
R1, R2, R3, R44301ΩRES, 301, 0.5%, 0.1W, 06030603RT0603DRE07301RLYageo America
R61470ΩRES, 470, 1%, 0.1W, 06030603RC0603FR-07470RLYageo
R7, R9, R21, R22, R23, R2460ΩRES, 0, 5%, 0.1W, 06030603RC0603JR-070RLYageo America
R8, R10, R16, R1844.99ΩRES, 4.99, 0.1%, 0.25W, 12061206RP73D2B4R99BTGTE Connectivity
R11, R12, R13, R14, R15, R56, R61, R70810kΩRES, 10 k, 5%, 0.1W, 06030603RC0603JR-0710KLYageo
R19, R2023.01kΩRES, 3.01 k, 0.1%, 0.1W, 06030603RT0603BRD073K01LYageo America

R41, R54, R62, R65, R66, R67, R68, R69

810kΩRES, 10.0 k, 1%, 0.1W, 06030603RC0603FR-0710KLYageo
R42147kΩRES, 47.0 k, 1%, 0.1W, AEC-Q200 Grade 0, 06030603CRCW060347K0FKEAVishay-Dale
R43

1

12kΩRES, 12.0 k, 0.1%, 0.1W, 06030603RT0603BRD0712KLYageo America
R48, R49210ΩRES, 10.0, 1%, 0.1W, 06030603RC0603FR-0710RLYageo
R50, R5320Ω0 Ohms Jumper 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200 Thick Film0603ERJ-3GEY0R00VPanasonic
R511330ΩRES, 330, 1%, 0.1W, 06030603RC0603FR-07330RLYageo
R5211.00MΩRES, 1.00M, 1%, 0.1W, AEC-Q200 Grade 0, 06030603CRCW06031M00FKEAVishay-Dale
R55, R57, R58, R59, R60, R71633ΩRES, 33, 5%, 0.1W, AEC-Q200 Grade 0, 06030603CRCW060333R0JNEAVishay-Dale
TP1, TP2, TP3, TP44Test Point, Compact, Black, THBlack Compact Test point5006Keystone Electronics
TP51Test Point, Compact, Blue, THBlue Compact Test point5122Keystone Electronics
U114-Channel, EML Monitor and Controller With Current and Voltage Output DACs and a Multichannel ADCDSBGA36AMC6V704YBHRTexas Instruments
U21Low-Dropout Regulator, DBV0005A (SOT-23-5)DBV0005ATLV74133PDBVRTexas Instruments
U101USB2.0 to QuadSPI/I2C Bridge IC, VQFN-32VQFN-32FT4222HQ-D-RFTDI
Y11Crystal, 12MHz, 18pF, SMDABM3ABM3-12.000MHZ-D2Y-TAbracon Corporation