SLAU943 July 2024 AMC6V704
The AMC6V704 controller consists of four 12‑bit IDACs and four 12‑bit VDACs. Each IDAC can source 200mA and has a dedicated power supply that enables the power consumption optimization of each channel. The device VDACs support –5V, –2.5V, 2.5V, and 5V full-scale output ranges with 50mA drive capability. The AMC6V704 is available in a very-small 2.56mm x 2.56mm, 36‑pin DSBGA package. See the AMC6V704 4-Channel Optical Monitor and Controller With Current and Voltage Output DACs and Multichannel ADC Data Sheet for more information.