SLAU943 July   2024 AMC6V704

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Electrostatic Discharge Caution
      2. 2.1.2 Power Configurations and Jumper Settings
      3. 2.1.3 Connecting the FTDI Digital Controller
    2. 2.2 Hardware Description
      1. 2.2.1 Connector Definitions
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 Launching the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 High Level Configuration Page
        2. 3.2.2.2 Low Level Configuration Page
  10. 4Hardware Design Files
    1. 4.1 EVM Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation From Texas Instruments

High Level Configuration Page

The AMC6V704EVM-GUI has a High Level Configuration page that provides an interface to quickly configure the parameters and relevant register settings for the respective AMC6V704 device. The High Level Configuration page is comprised of two subpages: AMC Control and ADC MUX Control.

Figure 4-3 shows the AMC Control subpage that is used to set the range and outputs for the IDAC and VDACs. Alarms and status information is also displayed on this tab.

AMC6V704EVM AMC Control SubpageFigure 3-3 AMC Control Subpage

Figure 4-4 shows the ADC MUX Control subpage. The ADC in the AMC6V704 measures four input pins, as well as the voltages at the IDAC output pins and the current by the VDACs. The ADC MUX Control subpage sets the ADC sequencer controls to select which channels are measured and the order in which the channels are read.

AMC6V704EVM ADC MUX Control Tab of the High Level Configuration PageFigure 3-4 ADC MUX Control Tab of the High Level Configuration Page