SLAZ741A march 2023 – april 2023 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
Advisories that affect the device's operation, function, or parametrics.
✓ The check mark indicates that the issue is present in the specified revision.
Errata Number | Rev C |
---|---|
ADC_ERR_01 | ✓ |
ADC_ERR_02 | ✓ |
COMP_ERR_01 | ✓ |
GPIO_ERR_01 | ✓ |
I2C_ERR_01 | ✓ |
IO_ERR_01 | ✓ |
PMCU_ERR_01 | ✓ |
PMCU_ERR_02 | ✓ |
PMCU_ERR_03 | ✓ |
PWREN_ERR_01 | ✓ |
SPI_ERR_01 | ✓ |
SYSOSC_ERR_01 | ✓ |