SLCA003 February 2023 LM2901-Q1 , LM2901AV-Q1 , LM2901B-Q1 , LM2901V-Q1
The failure mode distribution estimation for LM2901-Q1, LM2901B-Q1, LM2901V-Q1, LM2901AV-Q1 in Table 1-3 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
Out open (HIZ) | 15% |
Out saturate high | 25% |
Out saturate low | 25% |
Out functional not in specification | 30% |
Short circuit any two pins | 5% |